??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240640 - CD 100X100 WH
Bill of material
PHOENIX CONTACT 3240640
Product number of the Manufacturer
3240640
Short Description
Cable duct
Long Description
Cable duct, material: PVC, color: white
Manufacturer Type Description
CD 100X100 WH
Preview
width
100 mm
height
100 mm
color
White
length
2000 mm
net weight
2.350 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
7391 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356629669
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 100 mm, height: 100 mm, length: 2000 mm
Product type
CD 100X100 WH
GLN of manufacturer
4063151
International product number
4046356629669
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part