??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240627 - CD 40X100 WH
Bill of material
PHOENIX CONTACT 3240627
Product number of the Manufacturer
3240627
Short Description
Cable duct
Long Description
Cable duct, material: PVC, color: white
Manufacturer Type Description
CD 40X100 WH
Preview
International product number
4046356629430
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
White
length
2000 mm
width
2000 mm
height
40 mm
net weight
1.046 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
2633 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
7.000 mm
GTIN
4046356629430
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 40 mm, height: 100 mm, length: 2000 mm
Product type
CD 40X100 WH
URI of the product
http://www.phoenixcontact.com/product/3240627
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
10
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드