??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240624 - CD 40X40 WH
Bill of material
PHOENIX CONTACT 3240624
Product number of the Manufacturer
3240624
Short Description
Cable duct
Long Description
Cable duct, material: PVC, color: white
Manufacturer Type Description
CD 40X40 WH
Preview
width
40 mm
height
40 mm
color
White
length
2000 mm
net weight
0.722 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
749 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356629409
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 40 mm, height: 40 mm, length: 2000 mm
Product type
CD 40X40 WH
GLN of manufacturer
4063151
International product number
4046356629409
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作