??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240617 - CD 25X40 WH
Bill of material
PHOENIX CONTACT 3240617
Product number of the Manufacturer
3240617
Short Description
Cable duct
Long Description
Cable duct, material: PVC, color: white
Manufacturer Type Description
CD 25X40 WH
Preview
International product number
4046356629133
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
color
White
length
2000 mm
width
2000 mm
height
25 mm
net weight
0.500 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
462 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
7.000 mm
GTIN
4046356629133
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 25 mm, height: 40 mm, length: 2000 mm
Product type
CD 25X40 WH
URI of the product
http://www.phoenixcontact.com/product/3240617
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
24
Quantity Scale
24
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models