??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240596 - CD-HF 60X80 BU
Bill of material
PHOENIX CONTACT 3240596
Product number of the Manufacturer
3240596
Short Description
Cable duct
Long Description
Cable duct, material: PC/ABS, color: blue
Manufacturer Type Description
CD-HF 60X80 BU
Preview
width
60 mm
height
80 mm
color
Blue
length
2000 mm
net weight
0.986 kg
Without halogens
Yes
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
3243 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356630146
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 60 mm, height: 80 mm, length: 2000 mm
Product type
CD-HF 60X80 BU
GLN of manufacturer
4063151
International product number
4046356630146
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드