??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240326 - CD 120X60 BU
Bill of material
PHOENIX CONTACT 3240326
Product number of the Manufacturer
3240326
Short Description
Cable duct
Long Description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 100 mm, height: 60 mm, length: 2000 mm
Manufacturer Type Description
CD 120X60 BU
Preview
width
120 mm
height
60 mm
color
Blue
length
2000 mm
net weight
2.250 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
4519 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356508063
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 100 mm, height: 60 mm, length: 2000 mm
Product type
CD 120X60 BU
GLN of manufacturer
4063151
International product number
4046356508063
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part