??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240321 - CD 80X100 BU
Bill of material
PHOENIX CONTACT 3240321
Product number of the Manufacturer
3240321
Short Description
Cable duct
Long Description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 80 mm, height: 100 mm, length: 2000 mm
Manufacturer Type Description
CD 80X100 BU
Preview
width
80 mm
height
100 mm
color
Blue
length
2000 mm
net weight
2.375 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
5815 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356508018
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 80 mm, height: 100 mm, length: 2000 mm
Product type
CD 80X100 BU
GLN of manufacturer
4063151
International product number
4046356508018
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part