??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240317 - CD 80X25 BU
Bill of material
PHOENIX CONTACT 3240317
Product number of the Manufacturer
3240317
Short Description
Cable duct
Long Description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 80 mm, height: 25 mm, length: 2000 mm
Manufacturer Type Description
CD 80X25 BU
Preview
width
80 mm
height
25 mm
color
Blue
length
2000 mm
net weight
0.917 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
642 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356507974
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 80 mm, height: 25 mm, length: 2000 mm
Product type
CD 80X25 BU
GLN of manufacturer
4063151
International product number
4046356507974
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
12
Quantity Scale
12
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part