??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240280 - CD 30X60
Bill of material
PHOENIX CONTACT 3240280
Product number of the Manufacturer
3240280
Short Description
Cable duct
Long Description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 30 mm, height: 60 mm, length: 2000 mm
Manufacturer Type Description
CD 30X60
Preview
width
30 mm
height
60 mm
color
Grey
length
2000 mm
net weight
0.760 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
1060 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356470094
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 30 mm, height: 60 mm, length: 2000 mm
Product type
CD 30X60
GLN of manufacturer
4063151
International product number
4046356470094
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
24
Quantity Scale
24
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models