??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240251 - AI 0,25-8 YE-B
Bill of material
PHOENIX CONTACT 3240251
Product number of the Manufacturer
3240251
Short Description
Ferrule
Long Description
Ferrules, taped, 0.25 mm², sleeve length: 8 mm, color: yellow (CF 3000-TOOLKIT 0,25 is required)
Manufacturer Type Description
AI 0,25-8 YE-B
Preview
International product number
4046356461412
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
0.250 mm^2
color
yellow
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
8 mm
Type of surface
Tin-plated
material insulation
PP
bandware
Yes
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4046356461412
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrules, taped, 0.25 mm², sleeve length: 8 mm, color: yellow (CF 3000-TOOLKIT 0,25 is required)
Product type
AI 0,25-8 YE-B
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част