??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240215 - SKS 20-D
Bill of material
PHOENIX CONTACT 3240215
Product number of the Manufacturer
3240215
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Spring-cage connection, cross section: 10 mm² - 20 mm², mounting type: direct screw connection, color: silver
Manufacturer Type Description
SKS 20-D
Preview
International product number
4046356458924
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Width of spacing
24.700 mm
Assembly type
screwable
height
27 mm
net weight
0.039 kg
Design of electrical connection
Spring-cage connection
max. permissible cable diameter
20 mm
GTIN
4046356458924
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection terminal block, for applying the shield directly to the conductive mounting plates
Product type
SKS 20-D
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型