??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240211 - SKS 14
Bill of material
PHOENIX CONTACT 3240211
Product number of the Manufacturer
3240211
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Spring-cage connection, cross section: 4 mm² - 13.5 mm², mounting type: Neutral busbar, color: silver
Manufacturer Type Description
SKS 14
Preview
International product number
4046356458887
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Width of spacing
19 mm
height
21 mm
net weight
0.019 kg
Design of electrical connection
Spring-cage connection
max. permissible cable diameter
14 mm
GTIN
4046356458887
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection terminal block, for applying the shield to busbars
Product type
SKS 14
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir