??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240210 - SKS 8
Bill of material
PHOENIX CONTACT 3240210
Product number of the Manufacturer
3240210
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Spring-cage connection, mounting type: Neutral busbar, color: silver
Manufacturer Type Description
SKS 8
Preview
International product number
4046356458658
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Width of spacing
12.400 mm
height
18 mm
net weight
0.009 kg
Design of electrical connection
Spring-cage connection
max. permissible cable diameter
8 mm
GTIN
4046356458658
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection terminal block, for applying the shield to busbars
Product type
SKS 8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat