??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240198 - CD 40X80
Bill of material
PHOENIX CONTACT 3240198
Product number of the Manufacturer
3240198
Short Description
Cable duct
Long Description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 40 mm, height: 80 mm, length: 2000 mm
Manufacturer Type Description
CD 40X80
Preview
International product number
4046356459167
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Grey
length
2000 mm
width
2000 mm
height
40.000000 mm
net weight
1.140 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
2071 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
7.000 mm
GTIN
4046356459167
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 40 mm, height: 80 mm, length: 2000 mm
Product type
CD 40X80
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models