??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240195 - CD 100X60
Bill of material
PHOENIX CONTACT 3240195
Product number of the Manufacturer
3240195
Short Description
Cable duct
Long Description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 100 mm, height: 60 mm, length: 2000 mm
Manufacturer Type Description
CD 100X60
Preview
International product number
4046356459228
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Grey
length
2000 mm
width
2003 mm
height
100 mm
net weight
1.750 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
3746 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
7.000 mm
GTIN
4046356459228
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 100 mm, height: 60 mm, length: 2000 mm
Product type
CD 100X60
URI of the product
http://www.phoenixcontact.com/product/3240195
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
8
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models