??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240190 - CD 60X40
Bill of material
PHOENIX CONTACT 3240190
Product number of the Manufacturer
3240190
Short Description
Cable duct
Long Description
Cable duct, material: PVC, color: gray
Manufacturer Type Description
CD 60X40
Preview
width
60 mm
height
40 mm
color
Grey
length
2000 mm
net weight
0.718 kg
Without halogens
No
flexible
No
self-deleting
No
Width of slit
6 mm
useful cross section
1155 mm^2
type of side wall
slotted
current leak stable
No
cover present
No
distance of slots
6.500 mm
GTIN
4046356459174
Manufacturer product designation
Cable duct
Manufacturer product description
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 60 mm, height: 40 mm, length: 2000 mm
Product type
CD 60X40
GLN of manufacturer
4063151
International product number
4046356459174
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
39259020
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models