??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3240 EC - Blue e+ Filterfan EC - air throughput 218 m³/h
Bill of material
3240.900
Model No.
3240.900
Detail
Website
Website
Designation 1
Blue e+ filter fan EC 218 m³/h, 100 V-240 V, RAL 7035
Width
255 mm
Height
255 mm
Depth
21 mm
air throughput
218 m³/h
rated operating voltage
100-240 V, 50/60Hz
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Previews
3D
Dimension
2D
Download CAD models