??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Rittal
Description
3240 - Blue e+ Filterfan - air throughput 218 m³/h
Bill of material
3240.710
Model No.
Detail
Website
Website
Designation 1
Width
255 mm
Height
255 mm
Depth
21 mm
air throughput
rated operating voltage
Colour
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Previews
3D
Dimension
2D
Download CAD models