??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3240 - Blue e+ EMC-Outlet filter
Bill of material
3240.400
Model No.
3240.400
Detail
Website
Website
Designation 1
Blue e+ outlet filter EMC, RAL 7035
Width
255 mm
Height
255 mm
Depth
20.5 mm
Installation depth
20.5 mm
Colour
RAL 7035
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Previews
3D
Dimension
2D
Download CAD models