??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3238 - TopTherm filter-and-fan units EMC - air throughput 55 m³/h
Bill of material
3238.600 (2)
Model No.
3238.600
Detail
PDF Catalog
PDF Catalog
Designation 1
TopTherm filter-and-fan units EMC
Designation 2
air throughput 55 m³/h
Width
148.5 mm
Height
148.5 mm
Depth
16 mm
Depth
58.5 mm
air throughput (unimpeded)
55/66 m³/h
rated operating voltage
230V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Gewicht
2.000 kg
Previews
3D
Dimension
2D
Download CAD models