??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3238 - Blue e+ Outlet filter
Bill of material
3238.300
Model No.
Detail
Website
Website
Designation 1
Width
148.5 mm
Height
148.5 mm
Depth
16 mm
Installation depth
18 mm
Colour
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Previews
3D
Dimension
2D
Download CAD models