??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3237 - TopTherm filter-and-fan units EMC - air throughput 20 m³/h
Bill of material
3237.600 (2)
Model No.
3237.600
Detail
PDF Catalog
PDF Catalog
Designation 1
TopTherm filter-and-fan units EMC
Designation 2
air throughput 20 m³/h
Width
116.5 mm
Height
116.5 mm
Depth
16 mm
Depth
43 mm
air throughput (unimpeded)
20/25 m³/h
rated operating voltage
230V, 50/60 Hz
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Gewicht
0.490 kg
Previews
3D
Dimension
2D
Download CAD models