目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3235-DN40-F150-SA46-D050
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/manuell/3235-iso.prj},{NB=3235-DN40-F150-SA46-D050},{PPATH=3235sblknstf.prj},{DN=40},{DWST=EA},{FL=150},{DN1=40},{D1=48.3x2.0},{LTA1=SA46},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=29.0},{BPAB=10.0},{BPEA=10.0},{LTAG=SA46},{LTAC=0},{DM=100},{NR=6},{DIST1=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Buerkert
Description
3235-ISO - Tank bottom valve, manually
Bill of material
3235-DN40-F150-SA46-D050
Diaphragm size
40
40
Tank flange
150
150
mm
Orifice pipe connection
40
40
Pipe connection D1xS1
48.3x2.0
48.3x2.0
mm
Bürkert-Code pipe connection
SA46
SA46
Actuator version
Top+Handwheel PPS
Top+Handwheel PPS
Bürkert-Code actuator size
D050
D050
Kv-Value-Water
29.0
29.0
m3/h
Medium pressure diaphragm EPDM
10.0
bar
Medium pressure diaphragm EPDM/PTFE
10.0
bar
Previews
3D
2D
下載CAD模型
生成CAD模型