目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3234-DN50-SODJ-TG07-D058
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/manuell/3234-asme-clamp.prj},{NB=3234-DN50-SODJ-TG07-D058},{PPATH=3234sblva.prj},{DN=50},{DWST=EA},{DN1=65},{D1=63.5x1.65},{LTA1=SODJ},{DN2=65},{D2=77,5x63.5x1.65},{LTA2=TG07},{ANTRV=Aufsatz VA/Handrad PPS},{ANTR=D058},{KV=50.0},{BPAB=10.0},{BPEA=10.0},{LTA1G=SODJ},{LTA2G=SODJ},{LTA1C=0},{LTA2C=1},{DM=100},{NR=43},{DIST1=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 86
HELP_VARIABLE
Company
Buerkert
Description
3234-CLAMP-ASME - Zero Deadleg T-Valve, manually
Bill of material
3234-DN50-SODJ-TG07-D058
Diaphragm size
50
50
Orifice main pipe
65
65
Main pipe D1xS1/C1xD1xS1
63.5x1.65
63.5x1.65
mm
Bürkert-Code main pipe
SODJ
SODJ
Orifice branch
65
65
Branch C2xD2xS2
77,5x63.5x1.65
77,5x63.5x1.65
mm
Bürkert-Code branch
TG07
TG07
Actuator version
Top Stainless steel/Handwheel PPS
Top Stainless steel/Handwheel PPS
Bürkert-Code actuator size
D058
D058
Cv-Value-Water
50.0
50.0
m3/h
Medium pressure diaphragm EPDM
10.0
10.0
bar
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Previews
3D
2D
下載CAD模型
生成CAD模型