目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-DN50-TG06-D050-VS-ASME-14
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/manuell/3233-vs-asme-clamp.prj},{NB=3233-DN50-TG06-D050-VS-ASME-14},{PPATH=3233sbl-vsc-pps.prj},{DN=50},{DWST=EA},{DN1=50},{D=64.0x50.8x1.65},{L=190.00},{LTA=TG06},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7},{BPEA=7},{DM=100},{NR=14}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
Buerkert
Description
3233-VS-CLAMP-ASME - 2/2-WAY DIAPHRAGM VALVE FORGED WITH CLAMP ASME BPE
Bill of material
3233-DN50-TG06-D050-VS-ASME-14
Diaphragm size
50
50
Orifice port connection
50
50
Port connection C1xD1xS1
64.0x50.8x1.65
64.0x50.8x1.65
mm
Installation length
190.00
190.00
mm
Bürkert-Code port connection
TG06
TG06
Actuator version
Top+Handwheel PPS
Top+Handwheel PPS
Bürkert-Code actuator size
D050
D050
Cv-Value-Water
50.0
50.0
m³/h
Medium pressure diaphragm EPDM
7
7
bar
Medium pressure diaphragm EPDM/PTFE
7
7
bar
Previews
3D
2D
下載CAD模型
生成CAD模型