目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-290491-DN25-SA44-D050-VP-ISO
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/manuell/3233-vp-iso.prj},{NB=3233-290491-DN25-SA44-D050-VP-ISO},{PPATH=3233sbl-vp-pps-iso.prj},{BUNR=290491},{DN=25},{DWST=AB},{DN1=25},{D=33.7x2.0},{LTA=SA44},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=17.5},{BPAB=10},{BPEA=-},{DM=80},{NR=7},{CNSMASSEXACT=0.940}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Buerkert
Description
3233-VP-ISO - 2/2-way Diaphragm Valve tube valve body ISO
Bill of material
3233-290491-DN25-SA44-D050-VP-ISO
Bürkert-ITEM-No.
290491
290491
Diaphragm size
25
25
nominal diameter port connection
25
25
Port connection D1xS1
33.7x2.0
33.7x2.0
mm
Bürkert-Code port connection
SA44
SA44
Actuator version
Top+Handwheel PPS
Top+Handwheel PPS
Bürkert-Code actuator size
D050
D050
Kv-Value-Water
17.5
17.5
m3/h
Medium pressure diaphragm EPDM
10
10
bar
Medium pressure diaphragm EPDM/PTFE
-
-
bar
Weight
0.940
0.940
kg
Previews
3D
2D
下載CAD模型
生成CAD模型