??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
322-HCS8P3-100
Bill of material
4-1437514-7
Part Number
4-1437514-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
4-1437514-7
TE Internal Description
322-HCS8P3-100=HOLT CNT SKT RE
Sleeve Style
Open Bottom
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Product Type
Contact
Profile
Zero
WireCable Type
Discrete Wire
Sleeve Plating Material
Tin
Sleeve Material
Copper
Contact Base Material
Beryllium Copper
Contact Current Rating Max
5 A
Contact Type
Socket
Contact Spring Plating Material
Tin
Contact Mating Area Plating Thickness
.76 um
Contact Transmits
Signal (Data)Power Typical
Contact Mating Area Plating Material
Tin
Socket Type
Discrete
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Termination Method to Wire & Cable
Solder
Insertion Method
HandSemi-AutomaticAutomatic
Socket Length
3.45 mm [ .136 in ]
Hole Size
1.61 mm [ .0635 in ] Recommended
Wire Size
28 - 25 AWG
Wire Size
.081 - .162 mm2
Mating Pin Diameter Range
.64 - .89 mm [ .025 - .035 in ]
PCB Thickness
.79 - 3.18 mm [ .03 - .05 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Solder Process Feature
None
Circuit Application
Signal
Packaging Method
Reel
Packaging Quantity
2500
Spring Material
Beryllium Copper
미리보기
3D
2D
CAD모델 다운로드