??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Farbo
Description
322/322D - Independent 3 way rotating joints
Bill of material
322.L
Code
Inlets
G 1/4"
Outlets
G 1/4"
Rotation
°
Gaskets
Pressure
bar
Speed
rpm
Weight [grams]
1445 g
C
128 mm
D
62.5 mm
G
16 mm
H
27 mm
I
2 mm
L
5 mm
M
30 mm
N
86 mm
O
5 mm
P
24.5 mm
R
50 mm
S
40 mm
T
10 mm
U
6.25 mm
V
50 mm
CH
36 mm
Previews
3D
Dimension
2D
Download CAD models