??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3218
Bill of material
3218.06016
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Winkelfräser
Company Code
F
Tool Style Code
3
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 1833
Connection Code, Machine Side
Treatment
FFO, FDR
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
10
Flute Helix Hand
N
Corner Radius
0 mm
Cutting Tool Material
HSSE
Coolant Exit Style Code
0
Previews
3D
2D
Download CAD models