??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3216263 - FBS 1,5/S-PV
Bill of material
PHOENIX CONTACT 3216263
Product number of the Manufacturer
3216263
Short Description
Potential bridge
Long Description
Vertical potential bridge, to connect the upper and lower level
Manufacturer Type Description
FBS 1,5/S-PV
Preview
International product number
4046356572064
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Black
Assembly type
plug-in
net weight
0.001 kg
Insulation present
Yes
Number of bridged terminals
1
shock-hazard protection present
No
GTIN
4046356572064
Manufacturer product designation
Potential bridge
Manufacturer product description
Vertical potential bridge, to connect the upper and lower level
Product type
FBS 1,5/S-PV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD