??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3215057 - EB 2-31/PT
Bill of material
PHOENIX CONTACT 3215057
Product number of the Manufacturer
3215057
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 31 mm, color: red
Manufacturer Type Description
EB 2-31/PT
Preview
International product number
4046356903677
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
net weight
0.070 kg
Grid dimensions
31 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356903677
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 31 mm, color: red
Product type
EB 2-31/PT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models