??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214664 - D-PTTBS 1,5/S-KNX
Bill of material
PHOENIX CONTACT 3214664
Product number of the Manufacturer
3214664
Short Description
End cover
Long Description
End cover, length: 78.6 mm, width: 2.2 mm, height: 78.6 mm, color: white
Manufacturer Type Description
D-PTTBS 1,5/S-KNX
Preview
Combustibility class
V0
color
White
height
78.6 mm
net weight
0.003 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626340685
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 78.6 mm, width: 2.2 mm, height: 40.5 mm, color: white
Product type
D-PTTBS 1,5/S-KNX
GLN of manufacturer
4063151
International product number
4055626340685
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели