??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214054 - D-PTI 4/3
Bill of material
PHOENIX CONTACT 3214054
Product number of the Manufacturer
3214054
Short Description
End cover
Long Description
End cover, length: 114 mm, width: 2.2 mm, height: 114 mm, color: gray
Manufacturer Type Description
D-PTI 4/3
Preview
International product number
4055626042572
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
113.877224 mm
net weight
0.004976 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626042572
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 114 mm, width: 2.2 mm, height: 114 mm, color: gray
Product type
D-PTI 4/3
URI of the product
http://www.phoenixcontact.com/product/3214054
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD