??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214047 - PTI 4-PE/L/NT
Bill of material
PHOENIX CONTACT 3214047
Product number of the Manufacturer
3214047
Short Description
Installation ground terminal block
Long Description
Installation ground terminal block, Assembly instruction: In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips. The corresponding support brackets can be found at phoenixcontact.com/products, nom. voltage: 400 V, nominal current: 28 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², Push-in connection, mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTI 4-PE/L/NT
Preview
height at lowest possible mounting
50.500 mm
length
114 mm
International product number
4046356817776
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
400 V
Basic color
Grey
Min. line cross section, rigid
0.200 mm^2
rated current
28 A
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
Assembly type
quick fastening
net weight
0.0231 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
Number of potentials
2
N insulation slide present
Yes
N function possible
Yes
PE function possible
Yes
GTIN
4046356817776
Manufacturer product designation
Installation ground terminal block
Manufacturer product description
Installation ground terminal block, Assembly instruction: In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips. The corresponding support brackets can be found at phoenixcontact.com/products, nom. voltage: 400 V, nominal current: 28 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², Push-in connection, mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTI 4-PE/L/NT
URI of the product
http://www.phoenixcontact.com/product/3214047
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models