您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3214029
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Multi level installation terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/25/3214029.prj},{NB=3214029},{MANUID=3214029},{BAH005=500},{BAC740=0.500},{AAF726=76},{AAB937=0.500},{AAS575=2.430},{AAC820=-60},{AAC821=105},{BAC137=10.200},{BAC476=51.100},{BAA018=77.700},{AAF040=0.028},{BAC676=16},{AAB787=16},{AAB940=0.500},{BAC677=16},{BAC739=0.500},{AAB789=16},{AAP638=1},{AAO663=4046356702270},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{AAO676=3214029},{DESCSHORT=Installation terminal block},{DESCLONG=Installation terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: gray}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214029 - PTI 16/S
Bill of material
PHOENIX CONTACT 3214029
Product number of the Manufacturer
3214029
Short Description
Installation terminal block
Long Description
Installation terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTI 16/S
Preview
rated voltage
500
V
Basic color
Grey
Min. line cross section, rigid
0.500
mm^2
rated current
76
A
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm^2
Power loss per pole, current-dependent [PlIp]
2.430
W
Min. operating temperature
-60
°C
Max. operating temperature
105
°C
Width of spacing
10.200
mm
height at lowest possible mounting
51.100
mm
length
77.700
mm
Assembly type
quick fastening
net weight
0.028
kg
Max. line cross section, flexible
16
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16
mm^2
min. connectable conductor cross-section multiple wire
0.500
mm^2
Max. line cross section, rigid
16
mm^2
Min. line cross section, flexible
0.500
mm^2
max. connectable conductor cross-section multiple wire
16
mm^2
Number of potentials
1
N insulation slide present
No
N function possible
No
PE function possible
No
GTIN
4046356702270
Manufacturer product designation
Installation terminal block
Manufacturer product description
Installation terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTI 16/S
GLN of manufacturer
4063151
International product number
4046356702270
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型