??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214028 - D-PTN 16/S
Bill of material
PHOENIX CONTACT 3214028
Product number of the Manufacturer
3214028
Short Description
End cover
Long Description
End cover, length: 77.7 mm, width: 2.2 mm, height: 77.7 mm, color: blue
Manufacturer Type Description
D-PTN 16/S
Preview
International product number
4046356702263
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Blue
height
77.65 mm
net weight
0.004325 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356702263
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 77.7 mm, width: 2.2 mm, height: 77.7 mm, color: blue
Product type
D-PTN 16/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей