??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214026 - D-RSC 6-F E
Bill of material
PHOENIX CONTACT 3214026
Product number of the Manufacturer
3214026
Short Description
End cover
Long Description
End cover, length: 80.9 mm, width: 2.2 mm, height: 39.7 mm, color: dark gray
Manufacturer Type Description
D-RSC 6-F E
Preview
International product number
4046356565271
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Combustibility class
V2
color
dark grey
height
80.825011 mm
net weight
0.100 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356565271
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 80.9 mm, width: 2.2 mm, height: 39.7 mm, color: dark gray
Product type
D-RSC 6-F E
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Deeplink
Deeplink
Previews
3D
2D
Download CAD models