??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214016 - PTU 16/14X2,5 GY
Bill of material
PHOENIX CONTACT 3214016
Product number of the Manufacturer
3214016
Short Description
Potential collective terminal
Long Description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, First level connection, interior, Rated cross section: 2.5 mm², cross section: 1 mm² - 2.5 mm², Screw connection, 1st level connection left, Rated cross section: 16 mm², cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTU 16/14X2,5 GY
Preview
International product number
4046356701723
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
25 A
Min. line cross section, rigid
1 mm^2
rated current
25 A
Number of contact points per level
15
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
17.500 mm
height at lowest possible mounting
36 mm
color
Grey
length
89.500 mm
Assembly type
Top-hat rail TH35
net weight
0.041 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
1 mm^2
GTIN
4046356701723
Manufacturer product designation
Potential collective terminal
Manufacturer product description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, First level connection, interior, Rated cross section: 2.5 mm², cross section: 1 mm² - 2.5 mm², Screw connection, 1st level connection left, Rated cross section: 16 mm², cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTU 16/14X2,5 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)