??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3213252 - RB ST 10-1,5/S
Bill of material
PHOENIX CONTACT 3213252
Product number of the Manufacturer
3213252
Short Description
Reducing bridge
Long Description
Reducing bridge, pitch: 3.5 mm, number of positions: 2, length: 36 mm, color: red
Manufacturer Type Description
RB ST 10-1,5/S
Preview
Explosion tested design (EEx e)
No
color
red
net weight
0.004 kg
Grid dimensions
3.500 mm
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356701686
Manufacturer product designation
Reducing bridge
Manufacturer product description
Reducing bridge, pitch: 3.5 mm, color: red
Product type
RB ST 10-1,5/S
GLN of manufacturer
4063151
International product number
4046356701686
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models