??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3213137 - RBO 8
Bill of material
PHOENIX CONTACT 3213137
Product number of the Manufacturer
3213137
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, Rated cross section: 70 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
RBO 8
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
136 mm
International product number
4046356549196
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
192 A
rated current
192 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
6.270 W
Width of spacing
29 mm
height at lowest possible mounting
136 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.06312 kg
GTIN
4046356549196
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, Rated cross section: 70 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
RBO 8
URI of the product
http://www.phoenixcontact.com/product/3213137
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models