??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3213108 - D-RSC 6-F
Bill of material
PHOENIX CONTACT 3213108
Product number of the Manufacturer
3213108
Short Description
Flange cover
Long Description
Flange cover, length: 80.9 mm, width: 2.2 mm, height: 39.7 mm, color: gray
Manufacturer Type Description
D-RSC 6-F
Preview
International product number
4046356547925
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
Combustibility class
V0
color
Grey
height
80.825011 mm
net weight
0.006 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4046356547925
Manufacturer product designation
Flange cover
Manufacturer product description
Flange cover, length: 80.9 mm, width: 2.2 mm, height: 39.7 mm, color: gray
Product type
D-RSC 6-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models