??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3213085 - FB 10-17 ISO
Bill of material
PHOENIX CONTACT 3213085
Product number of the Manufacturer
3213085
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 17 mm, number of positions: 10, color: silver
Manufacturer Type Description
FB 10-17 ISO
Preview
International product number
4046356547901
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.063 kg
Grid dimensions
17 mm
Insulation present
No
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4046356547901
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 17 mm, number of positions: 10, color: silver
Product type
FB 10-17 ISO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models