??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3213030 - FBS 4-3,5
Bill of material
PHOENIX CONTACT 3213030
Product number of the Manufacturer
3213030
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 3.5 mm, number of positions: 4, color: red
Manufacturer Type Description
FBS 4-3,5
Preview
International product number
4046356554299
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.0008 kg
Grid dimensions
3.500 mm
Insulation present
Yes
Number of bridged terminals
4
shock-hazard protection present
No
GTIN
4046356554299
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 3.5 mm, number of positions: 4, color: red
Product type
FBS 4-3,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models