??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212963 - D-PT 6-QUATTRO
Bill of material
PHOENIX CONTACT 3212963
Product number of the Manufacturer
3212963
Short Description
End cover
Long Description
End cover, length: 90.5 mm, width: 2.2 mm, height: 90.5 mm, color: gray
Manufacturer Type Description
D-PT 6-QUATTRO
Preview
International product number
4046356538152
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
90.525 mm
net weight
0.00448 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356538152
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 90.5 mm, width: 2.2 mm, height: 90.5 mm, color: gray
Product type
D-PT 6-QUATTRO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)