您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3212918
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Clamp (not overhead line, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/90/3212918.prj},{NB=3212918},{MANUID=3212918},{AAO663=4046356566056},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=39269097},{AAO676=3212918},{DESCSHORT=Strain relief},{DESCLONG=Strain relief, length: 44.5 mm, width: 6.8 mm, height: 44.5 mm, number of positions: 2, color: black},{MANUTYPEDESC=PZ 1,5/S/2},{PREVIEW=../../../_pool_/f5/73/25570_2000_int_04.png},{AAW338=Strain relief},{AAU734=Strain relief, length: 44.5 mm, width: 6.8 mm, number of positions: 2, color: black},{AAO057=PZ 1,5/S/2},{INTNO=4046356566056},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{COO=PL},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/3212918}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212918 - PZ 1,5/S/2
Bill of material
PHOENIX CONTACT 3212918
Product number of the Manufacturer
3212918
Short Description
Strain relief
Long Description
Strain relief, length: 44.5 mm, width: 6.8 mm, height: 44.5 mm, number of positions: 2, color: black
Manufacturer Type Description
PZ 1,5/S/2
Preview
GTIN
4046356566056
Manufacturer product designation
Strain relief
Manufacturer product description
Strain relief, length: 44.5 mm, width: 6.8 mm, number of positions: 2, color: black
Product type
PZ 1,5/S/2
GLN of manufacturer
4063151
International product number
4046356566056
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型