??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212882 - PR 1,5/S
Bill of material
PHOENIX CONTACT 3212882
Product number of the Manufacturer
3212882
Short Description
Latching
Long Description
Latching, length: 28.9 mm, width: 3.3 mm, height: 28.9 mm, number of positions: 1, color: orange
Manufacturer Type Description
PR 1,5/S
Preview
GTIN
4046356566131
Manufacturer product designation
Latching
Manufacturer product description
Latching, length: 28.9 mm, width: 3.3 mm, number of positions: 1, color: orange
Product type
PR 1,5/S
GLN of manufacturer
4063151
International product number
4046356566131
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models