??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212305 - PPCT 6/3
Bill of material
PHOENIX CONTACT 3212305
Product number of the Manufacturer
3212305
Short Description
Plug
Long Description
Plug, 3-pos. with integrated, automatic short circuit function
Manufacturer Type Description
PPCT 6/3
Preview
rated voltage
320 V
Min. line cross section, rigid
0.500 mm^2
rated current
20 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Width of spacing
8.200 mm
color
Grey
net weight
0.036 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
Pole number
3
Design of electrical connection
Push-in connection
Design
Pin insert
min. connectable conductor cross-section
0.500 mm^2
max. connectable conductor cross-section
10 mm^2
tackable possible
No
total number of poles (without ground contact)
3
GTIN
4046356623247
Manufacturer product designation
Plug
Manufacturer product description
Plug, 3-pos. with integrated, automatic short circuit function
Product type
PPCT 6/3
GLN of manufacturer
4063151
International product number
4046356623247
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models