??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212196 - PTMED 6-PE
Bill of material
PHOENIX CONTACT 3212196
Product number of the Manufacturer
3212196
Short Description
Ground terminal
Long Description
Ground terminal, connection method: Push-in connection, 1 level, cross section: 0.5 mm² - 10 mm² , color: green-yellow
Manufacturer Type Description
PTMED 6-PE
Preview
Min. line cross section, rigid
0.500 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
49.600 mm
color
green-yellow
length
100.800 mm
Assembly type
Top-hat rail TH35
net weight
0.030 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
GTIN
4046356514958
Manufacturer product designation
Ground modular terminal block
Manufacturer product description
Ground modular terminal block, connection method: Push-in connection, 1 level, cross section: 0.5 mm² - 10 mm² , color: green-yellow
Product type
PTMED 6-PE
GLN of manufacturer
4063151
International product number
4046356514958
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型