??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212075 - PTPOWER 35-3L/FE-F
Bill of material
PHOENIX CONTACT 3212075
Product number of the Manufacturer
3212075
Short Description
High-current terminal block
Long Description
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 8, number of positions: 4, connection method: PowerTurn connection, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: direct screw connection, color: gray/black-yellow
Manufacturer Type Description
PTPOWER 35-3L/FE-F
Preview
rated voltage
1000 V
Rated current [In] for the power loss specification
125 A
Min. line cross section, rigid
2.500 mm^2
rated current
125 A
Number of contact points per level
8
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Plug terminal connection
Connection type 2
Plug terminal connection
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
64 mm
height at lowest possible mounting
68.300 mm
color
Color combinations
length
120.200 mm
net weight
0.358 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
2.500 mm^2
GTIN
4046356869805
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, connection method: PowerTurn connection, 1 level, cross section: 2.5 mm² - 35 mm², mounting type: direct screw connection, color: gray/black-yellow
Product type
PTPOWER 35-3L/FE-F
GLN of manufacturer
4063151
International product number
4046356869805
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir