??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212068 - PTPOWER 35-3L
Bill of material
PHOENIX CONTACT 3212068
Product number of the Manufacturer
3212068
Short Description
High-current terminal block
Long Description
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 6, number of positions: 3, connection method: PowerTurn connection, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: NS 35/15, color: gray
Manufacturer Type Description
PTPOWER 35-3L
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
91.600 mm
International product number
4046356869546
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
125 A
Min. line cross section, rigid
2.500 mm^2
rated current
125 A
Number of contact points per level
6
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Plug terminal connection
Connection type 2
Plug terminal connection
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Width of spacing
48 mm
height at lowest possible mounting
91.600 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.25566 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
2.500 mm^2
GTIN
4046356869546
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 6, number of positions: 3, connection method: PowerTurn connection, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: NS 35/15, color: gray
Product type
PTPOWER 35-3L
URI of the product
http://www.phoenixcontact.com/product/3212068
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
3
Quantity Scale
3
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models